Browsing Tag

Product

Mobile Payment Pays Off Thanks to ST’s Unique, Complete, and Certified Solution

382 Views February 2, 2017

Last month, at CES 2017, ST showcased a complete solution to integrate mobile payment in smartphones and wearable devices. Contactless payment is not new, but building such a system from the ground up is extremely cumbersome, which explains why so few companies offer it. There are so many aspects to consider, such as communication protocols, the security, and the various …

Continue Reading

by olm_writer

Share

SensorTile, The World’s Densest Sensor Board, Now Commercially Available

5K Views December 5, 2016

SensorTile STEVAL-STLKT01V

One of the darlings of the ST Developers Conference that took place last October was SensorTile, the world’s densest sensor board. At 13.5 mm x 13.5 mm, it includes two 3D accelerometers, a 3D gyroscope, 3D magnetometer, pressure sensor, barometer, digital MEMS microphone, microcontroller (MCU) and Bluetooth Low Energy. ST announces today general availability of the SensorTile’s (

Continue Reading

by olm_writer

Share