Update, December 21, 2023
The STM32WBA52xx are now available in a QFN32 package measuring only 5 mm x 5 mm as opposed to the QFN48 package of 7 mm x 7 mm. Integrators will gravitate towards the models with fewer pins for projects that use fewer interfaces and timers, which are often used for wake-up capabilities, among other things. While … Continue reading STM32WBA, 1st wireless Cortex-M33 for more powerful and more secure Bluetooth applications #STM32InnovationLive
Copy and paste this URL into your WordPress site to embed
Copy and paste this code into your site to embed