A new generation of DC-DC converters: the DCP family and the latest DCP3601 

dcp

STMicroelectronics introduces the DC+ (DCP) family, a new generation of DC-DC converters. These converters focus on compactness, scalability, and high-voltage capability to meet the needs of modern applications. The DCP3601 stands out for its simplicity and ease of integration. It has a highly compact design and needs minimal external components. This makes it perfect for projects where space is limited, and development needs to move fast. It helps get products to market quicker while ensuring dependable and efficient power management. In this article, we’ll take a closer look at the innovative DCP family and show how the DCP3601 combines strong performance with simple integration to help designers tackle today’s electronic design challenges. 

Naming convention 

STMicroelectronics has released a clear and structured naming convention for its latest DCP family of DC-DC converters, designed to make product identification and selection easier. The naming format provides all the key details at a glance, covering important device specifications and features. 

DCP naming convention 

Each part number starts with the DCP prefix, representing the DC+ converter family. This is followed by a series of fields indicating: 

  • Maximum Operating Voltage: Expressed by the first 2 or 3 first digits, indicating the highest input voltage of the device. 
  • Maximum Output Current: Represented by the next digits; if there’s no number, it means the device is a controller, while numbers indicate the output current in amps for converters. 
  • Controller or Converter Type: A letter ‘C’ symbolizes a controller, while absence of this letter indicates a converter. 
  • Isobuck Standard: A letter ‘I’ stands for the ST’s Isobuck standard for isolated supply applications; if omitted, the device is in standard converter version. 
  • Additional Characteristics: Letters such as ‘C’, ‘N’, or ‘D’ provide information about features like LCM (Low Consumption Mode), LNM (Low Noise Mode), or dithering for improved EMI performance. 
  • Package Type: Codes like MR, PHR, or PUR specify the physical package style, such as SOT23-6L, HSOP8, or QFN. 
  • Grade: A final letter indicates the device grade, where ‘Y’ stands for automotive and none for industrial standard. 

By using a simple naming approach, engineers can quickly find the DCP device that best fits their requirements for voltage, current, packaging, and features. 

DCP3601 

The new DCP3601 introduced by ST is a highly integrated, miniature buck converter designed to deliver excellent efficiency, while being simple to design. With power switches and compensation built in, it requires only six external components, including an inductor, capacitors, and feedback resistors, making it ideal for compact, low-BOM solutions. 

The simplest connection of the DCP3601 
The simplest connection of the DCP3601

Thanks to a wide input range from 3.3 V to 36 V and a maximum deliverable output current up to 1 A, the DCP3601 can be used for powering low-voltage loads in various applications such as smart metering, home appliances, and industrial 24 V systems. Its synchronous conversion and fixed 1 MHz switching frequency ensure efficiency up to 91%, even under varying load conditions. 

With several variants available, the DCP3601 gives designers the flexibility to customize power management to fit their specific application requirements. For noise-sensitive environments and applications, the Low Noise Mode (LNM) version (forced PWM mode) keeps switching stable, helping to minimize noise and electromagnetic interference. Alternatively, the Low Consumption Mode (LCM) version with pulse-skipping operation optimizes efficiency during light-load conditions by reducing switching activity, thereby lowering power consumption.

To further enhance EMI performance, the variants including the frequency dithering are also available. The dithering spreads the switching frequency spectrum across a range of frequencies and reduces peak emissions. Additionally, with the ultra-low quiescent current of just 110 µA, the device is perfect for extending battery life in portable devices. The built-in Enable pin also allows easy on and off control, making it simple to save power during standby or shutdown. 

As the first device in ST’s growing buck converters family, the DCP3601 benefits from ST’s 10-year longevity program, which guarantees long-term availability and support. Its compact dimensions of 3 mm × 1.6 mm SOT23-6L package and competitive pricing make it an excellent choice for efficient, space-saving power conversion. 

DCP3601 design and evaluation 

To get started quickly with the DCP3601, the STEVAL-3601CV1 evaluation board is a great place to begin. It comes ready to use with screw terminals and headers, so it  can be powered up right away. The board’s compact design shows off the DCP3601’s strengths, high efficiency and a small footprint, making it a solid choice for applications like home appliances, smart meters, industrial 24 V bus converters, and other wide input voltage power supplies. 

STEVAL-3601CV1 
STEVAL-3601CV1

To make things even easier, ST offers the eDesignSuite online tool including the DCP3601 model. Just enter the desired specifications, and the tool generates a custom schematic and a detailed bill of materials. Plus, it gives helpful information on efficiency, power loss, and bandwidth so designers can fine-tune their design early on. 

DCP3601 in eDesignSuite 
DCP3601 in eDesignSuite

STMicroelectronics’ new DC+ (DCP) family, featuring the efficient and highly integrated DCP3601 buck converter, gives designers compact and flexible power solutions that can easily scale to fit modern needs. Thanks to a straightforward naming system and a range of device options, selecting the right component and designing with it is simpler than ever. Plus, handy tools like the STEVAL-3601CV1 evaluation board and eDesignSuite help speed up development and fine-tune performance. Altogether, these advancements deliver reliable, space-saving, and cost-effective power management tailored to a variety of applications. 

david tupy authorAuthor: David Tupy Application Engineer, specializing in system architecture and focusing on analog sensor interfaces

 

Scroll to Top