Security

Ensuring your peace of mind

STMicroelectronics provides secure solutions equipped with features like secure boot, cryptographic accelerators, and hardware-based security to protect data and devices.

Our products are designed to meet industry standards and offer scalable security options for various applications

Switch panel of switchgear electrical room at power plant.

X0115ML, the smallest SCR now supports a surge peak of 750 V to help create smart circuit breakers

industrial-summit-2023-hero

Industrial Summit 2023: a journey from the home to the factory for a more sustainable world

PR_BlueNRG-LP_HR_AIAP (002)banner

BlueNRG-LP and BlueNRG-LPS, The 1st Bluetooth LE SoC to Support Up to 128 Connections Now Under 9 mm2

Cars with the modern bridge  ; Shutterstock ID 1053092138; purchase_order: 4000557855; job: ; client: ; other:

L99VR02J: ST’s most programmable auto-grade LDO, now delivering a whopping 500 mA

Asian businesswoman commute with her bicycle and use phone in the streets happily; Shutterstock ID 1956012232; purchase_order: 1106262587; job: ; client: ; other:

Why NFC Technology can be part of a sustainable world and how to avoid being left behind

Print

Is LoRa the right choice? What to consider to make the perfect decision and a white paper to go further

Main visual

Human First Vision: 20 human-centered innovations that will change the way we interact with cars

ST14557_PRSTM32TRUST0719-01.ffdbec4898574c8ea81248c72da1a0d9

STM32Trust TEE: in-depth explanations of and discussions on Secure Manager, our turnkey security solution for STM32 at the system level

celine-van-till-hero

The ST Podcast: Celine van Till shares her 1 powerful life lesson before the world championships

Smart Home Automation System With In Living Room With Blurred Background

Veridify, Overcoming the challenges of OT security in building automation with an STM32

autodevkit-ai-hero

AEKD-AICAR1: Machine Learning in cars with an ST board to avoid mindless hype and being left behind

TAO Toolkit

Update: STM32Cube.AI and NVIDIA TAO Toolkit, Download and watch a 10x jump in performance on an STM32H7 running vision AI

leopard-hero

Leopard Imaging and DMS: ST’s VB56G4A and AI are finally making a 20-year-old idea mainstream

STM32CubeProgrammer

STM32CubeProgrammer 2.14, STM32CubeMonitor 1.6, STM32CubeMonitor-UCPD 1.3 and STM32CubeMonitor-RF 2.12: Secure Manager is here!

electronica-china-2023-hero

electronica China 2023, the ST car makes EVs mainstream at our Sustainability Technology Zone

Silver luxury sports car sunset scene (with grunge overlay), tail lights detail - 3d illustration; Shutterstock ID 1033204516; purchase_order: 1106262587; job: ; client: ; other:

SR6G7 at VLSI 2023, revolutionary auto-grade MCU with 21 MB ePCM that expands to 40.5 MB in full over-the-air mode

Scroll to Top