Security

Ensuring your peace of mind

STMicroelectronics provides secure solutions equipped with features like secure boot, cryptographic accelerators, and hardware-based security to protect data and devices.

Our products are designed to meet industry standards and offer scalable security options for various applications

3D render of graphical user interface for professional software

LVGL or how a free GUI library can bring STM32 MPUs into more applications and make life easier for developers

embedded world

Embedded World 2026: from physical AI to software-defined vehicles

Giulia Fagiani

STPMIC1L and STPMIC2L: tailoring the number of power rails to make microprocessors more accessible

DRAGONEYE-RANGE (1)

DRAGONEYE – ROTARY: join the rugged rotary encoder touch display movement with ST and Anders Electronics

STM32C5 hero banner with man and woman

Update: Release the full potential of the STM32C5 MCU with our upgraded STM32Cube ecosystem

medical MIS2DU12

MIS2DU12: The smallest ST accelerometer for medical implantable systems now with a 0.47 µA ultra-low-power mode

dcp

Update: A new generation of DC-DC converters, the DCP family and the latest DCP3603 

STM32Cube AI Studio AI Everywhere hero image

Physical AI: from ST sensors to a robotics platform, how innovation can only happen through collaboration

nvidia

Update: 800 V HVDC for AI data centers thanks to 6 kW, 12kW, and 20 kW power delivery boards

vipergan50-hero

Update: VIPERGAN50W, VIPERGAN65W, and VIPERGAN100W(B), 4 devices and up to 100 W of output power to continue GaN’s democratization

audio over ethernet

Audio over Ethernet: how Stellar G6 is replacing dedicated audio cables with a single Ethernet backbone

sipho

Update: PIC100 or ST’s 1st silicon photonics technology offers performance, efficiency, and a vision of what the future looks like in data centers

The applications of the STM32U3 (e-metering, asset tracking, wearable)

Update: STM32U3B5/C5 with 2 MB of Flash and HSP, The 1st ULP STM32 to run AI without batteries

HSP health sensor platform hero image

HSP: The new hardware accelerator that transforms an ultra-low-power STM32U3 into an AI machine

st87m01

ST87M01: 1st all-in-one NB-IoT, GNSS and Wi Fi positioning module for asset tracking and smart labels

in-circuit-programming-hero

Update: GangFlasher-ST, The Swiss Army Knife of In-Circuit Programmers, 40 MB/s on more MCUs and MPUs

Scroll to Top