Security

Ensuring your peace of mind

STMicroelectronics provides secure solutions equipped with features like secure boot, cryptographic accelerators, and hardware-based security to protect data and devices.

Our products are designed to meet industry standards and offer scalable security options for various applications

SPC58_subfamily_mod

Securing the Connected Vehicle with the SPC58

L5963

L5963 : All-in-One Solution To Power In-Car USB Ports and Hubs

eDesignSuite

eDesignSuite: ST and Würth Bring More than Just Transformers

STM32 Fan Zone

Embedded World 2017 : 3D Printing in Space or Protecting Cars From Hackers At the ST Booth

STSAFE-A1SX

STSAFE-A1SX : the SIGFOX Secure Element Protecting Devices Inside and Out

NFC reader and smartcard

ST54F and ST54H : the Most Versatile NFC SiPs, Now With Cortex-M3

Mobile World Congress

Towards an Automotive Mobile World

The lifesaving Discovery Board

The STM32 Was a Lifesaver!

Untitled 4

MEMS Actuators? Sounds Fantastic!

The PCB of Two LoRa Discovery Boards

B-L072Z-LRWAN1 and I-NUCLEO-LRWAN1 : Two LoRa Boards, One Easy Way to Create Applications

Proximity Sensor Sees All

Sophisticated Proximity Sensor Sees All

LIS2DW12

LIS2DW12 : New 16-bit “Femto” Accelerometer With 10 Power Settings, Only 50 nA Of Current Consumption

RS5397_ILL_Smart_DRIVING_v4_horizontal

28nm FD-SOI Technology is in Pole Position for Automotive Applications

Mobile World Congress

Come See ST at Mobile World Congress

Encryption

Cryptolib: The Most Complex Cryptographic Algorithms Become Modular, Certified, and Easy

Mobile Payment

Mobile Payment Pays Off Thanks to ST’s Unique, Complete, and Certified Solution

Scroll to Top