Data centers

Efficient power and connectivity for AI infrastructure

AI is pushing data centers to new levels of power density. Our power conversion, silicon photonics and control solutions help operators deliver more computing with less energy, from the grid to the processor, and support the telecom networks that connect them.

STM32G5-hero

STM32G5: 2x the performance, unprecedented peripherals – our new flagship mixed-signal MCU for digital power and motor control

ai data centers

AI data centers are trading copper for control

nvidia

Update: 800 V HVDC for AI data centers thanks to 6 kW, 12kW, and 20 kW power delivery boards

sipho

Update: PIC100 or ST’s 1st silicon photonics technology offers performance, efficiency, and a vision of what the future looks like in data centers

light into data

Light into data: How silicon photonics is powering the AI data center revolution

human presence detection

5th Gen Human Presence Detection (HPD), an ST turn-key solution with the VL53L8CP multi-zone ToF sensor and AI

the road to 6g

The Road to 6G? Connecting the world’s intelligent things

Roof top solar installation with shenzhen downtown skyline view as background,China.

Industrial Summit 2024 and the new sparks driving smart energy technologies

Lid angle application in foldable devices

Lid angle detection with 2 ST sensors or the better way to track hinges on foldable products

04 Datacenters - Visual

Mitigating the Environmental Impact of Data Centers

Power Delivery for the Modern Data Center

DSL05

DSL05: VDSL and G.FAST Line Driver Protectors With the Lowest Capacitance Ever

Scroll to Top