STM32H7P: the 1st Cortex-M7 with ST’s Neural-ART NPU and a Hardware Signal Processor, with no price increase November 3, 2026
The 1st ST applications on the Snapdragon Wear Elite eNPU shape future products thanks to AI expertise and LSM6DSV32X IMU October 29, 2026
Update: Physical AI now with functional safety, ST sensors, a robotics platform, and innovations through collaboration September 22, 2026
IIS3DWB10IS, the 1st digital vibration sensor with 10 kHz bandwidth to enable new era for predictive maintenance June 3, 2026
Update: STM32U3B5/C5 with 2 MB of Flash and HSP, The 1st ULP STM32 to run AI without batteries March 3, 2026
HSP: The new hardware accelerator that transforms an ultra-low-power STM32U3 into an AI machine March 3, 2026
STM32Cube AI Studio: new UI, more intuitive UX, additional power user features, how 7 years transformed the creation of AI at the edge February 10, 2026
Stellar P3E, 1st automotive MCU with an Neural-ART and the beginning of the democratization of AI in cars February 10, 2026
Update: LSM6DSV320X, 1st sensor to combine low-g and high-g accelerometers on the same die can detect up to ±320 g! November 25, 2025
STM32 AI Model Zoo, the largest collection of AI models for MCUs now supports PyTorch November 18, 2025
STM32V8, The 1st 18-nm Cortex-M85 with PCM exceeds 5,000 points in CoreMark, A new general-purpose flagship with AI in mind November 18, 2025
ISM6HG256X and IIS2DULPX: new industrial sensors with ML core, high-g accelerometer, and ultra-low power consumption November 6, 2025
ST AIoT Craft 1.2, the first cloud solution for ST’s Machine Learning Core improves sharing and shares new improvements October 7, 2025
GPS-Buddy RFID-Tag and ST’s LIS2DUX12: Let’s talk about the new era of tracking assets and safety monitoring September 3, 2025
PerCV.ai: How a vision AI platform and the STM32N6 can turn around an 80% failure rate for AI projects September 1, 2025
5th Gen Human Presence Detection (HPD), an ST turn-key solution with the VL53L8CP multi-zone ToF sensor and AI June 17, 2025
STM32MP23x: the beating heart of industrial AI applications that fight cost constraints April 29, 2025
MEMS Studio 2.0: 3 software inspired 1 solution to make machine learning on sensors even more approachable April 4, 2025
OpenMV N6: The most powerful OpenMV camera module enables a whole new crop of machine vision applications thanks to the STM32N6 March 20, 2025
STM32N6: Our very own NPU in the most powerful STM32 to inaugurate a new era of computing December 10, 2024
Electronica 2024: ST solutions to tackle the challenges of the evolving automotive and industrial markets December 2, 2024
ST1VAFE3BX: ST’s 1st ultra-low-power biosensor and the heart of so many new applications October 28, 2024
Edge AI Suite and the ML journey or the 1st step on the Intelligent Edge adventure September 12, 2024
Klika Tech: many machine learning algorithms in one STM32 system and the power of the ST Partner Program April 9, 2024
AWS STM32 ML at the Edge Accelerator shows the best of AI on microcontrollers when ST and Amazon Web Services come together December 4, 2023
Tecniplast brought digitalization to a reluctant market thanks to the STM32H7 and STM32Cube.AI October 9, 2023
AEKD-AICAR1: Machine Learning in cars with an ST board to avoid mindless hype and being left behind July 24, 2023
Update: STM32Cube.AI and NVIDIA TAO Toolkit, Download and watch a 10x jump in performance on an STM32H7 running vision AI July 19, 2023
Leopard Imaging and DMS: ST’s VB56G4A and AI are finally making a 20-year-old idea mainstream July 17, 2023
MWC Shanghai 2023: running toward new solutions, a treadmill powered by ST sensors and machine learning June 27, 2023
Update: ISM330ISN and ISM330IS, Sensors with Intelligent Sensor Processing Unit for Greater AI at the Edge May 17, 2023
Discover the upcoming 2023 STM32 Summit, where a washing machine with edge AI will spin your mind May 11, 2023
STM32Cube.AI v8 and STM32Cube.AI Developer Cloud, From farm to MCU in no time #STM32InnovationLive March 9, 2023