Join ST for a 1-hour webinar on IO-Link Communication Products and Tools for Industry 4.0

Join ST for a 1-hour webinar on IO-Link Communication Products and Tools for Industry 4.0

Webinar schedule:

This webinar will have two broadcasts for the benefit of our international audiences. Please review the times listed below and register for your preferred session.

  • EMEA: September 25th, 2018 at 10:00 am CEST
  • America: September 25th, 2018 at 12:00 pm CDT

Topics:

Discover the key advantages of using our IO-Link Master and Device nodes when implementing smart industrial sensor and actuator networks. Thanks to their very efficient power stages, our IO-Link ICs are able to drive heavy loads with minimum power dissipation, ensuring application flexibility as well as providing a high level of embedded protection and compactness.

Join ST for a 1-hour webinar on IO-Link Communication Products and Tools for Industry 4.0 1The P-NUCLEO-IOD01A1 is an STM32 Nucleo pack composed of the NUCLEO-L073RZ development board, the STEVAL-IOD003V1 evaluation board, and the X-NUCLEO-IKS01A2 expansion board.

The STEVAL-IOD003V1 offers an IO-Link device PHY layer (L6362A) while the NUCLEO-L073RZ runs an IO-Link demo stack (developed by and property of TEConcept Gmbh) compatible with rev 1.1 and firmware controlling the X-NUCLEO-IKS01A2 sensors.

The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of IO-Link and SIO applications, thanks to the communication features and robustness of the L6362A transceiver, together with the STM32L073RZT6 computation performance.

During our Webinar, you will learn the key benefits of using ST’s L6362A Device and L6360 Master physical layer transceiver ICs.

The L6362A is an IO-Link and SIO mode transceiver compliant to PHY2 (3-wire connection) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage can be configured as high-side, low-side or push-pull and it can drive resistive, capacitive and inductive loads. It can be connected to a sensor chip with the industrial 24 V environment. The industrial environment could be a PLC, an IO-Link master, a relay or a valve. The L6362A is protected against reverse polarity, among VCC, GND, OUTH, OUTL and I/Q pins. Furthermore, the IC is protected against output short-circuit, overvoltage and impulse voltage withstand (±1 kV pulse amplitude, 1.2/50 μs pulse duration, 500 Ω source impedance).

The L6360 is a monolithic IO-Link master port compliant with PHY2 (3-wire) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The C/QO output stage is programmable: high-side, low-side or push-pull; also cut-off current, cut-off current delay time, and restart delay, are programmable. Cut-off current and cut-off current delay time, combined with thermal shutdown and automatic restart, protect the device against overload and short-circuit. C/QO and L+ output stages are able to drive resistive, inductive and capacitive loads. Inductive loads up to 10 mJ can be driven. Supply voltage is monitored and low voltage conditions are detected.

Join ST for a 1-hour webinar on IO-Link Communication Products and Tools for Industry 4.0 2

The L6360 transfers, through the PHY2(C/QO pin), data received from a host microcontroller through the USART (IN C/QO pin), or to the USART (OUT C/QI pin) data received from PHY2 (C/QI pin). To enable full IC control, configuration and monitoring (i.e. fault conditions stored in the status register), the communication between the system microcontroller and the L6360 is based on a fast mode 2-wire I2C. The L6360 has nine registers to manage the programmable parameters and the status of the IC. Monitored fault conditions are: L+ line, overtemperature, C/Q overload, linear regulator undervoltage, and parity check. Internal LED driver circuitries, in open drain configuration, provide two programmable sequences to drive two LEDs.

Sign up here: IO-Link Communication Products and Tools for Industry 4.0 1-hour webinar

You will learn:

Agenda:

  • Overview of the IO-Link networking standard and its advantages in Industry 4.0 compared to conventional systems
  • Technical characteristics and architecture of ST’s L6362A Device and L6360 Master physical layer transceiver ICs
  • Overview of the STM32 Nucleo development platform for IO-Link, TEConcept’s firmware and graphical user interface
  • Review of Arrow’s new IOLinkChips solutions to reduce software development time and costs
  • There will be a live Q&A session at the end of the webinar where ST’s experienced engineers will be available

    to answer your questions.

Speakers

A senior application engineer at ST’s Power Application Laboratory in Prague, Vojtech ELIAS focuses on integrated solutions for Industrial Automation applications.
Join ST for a 1-hour webinar on IO-Link Communication Products and Tools for Industry 4.0 3 Head marketer for Factory Automation in Europe, Milos HOFMAN has over 15 years’ experience at ST in developing system-oriented evaluation tools for smart power products.
Marketing manager for ST’s Industrial Solutions in the USA, Marc LAUDANI developed ST’s strategy for high-voltage Power MOSFETs, with a special focus on Super-Junction MOSFET, SiC MOSFET and GaN HEMT devices.
 

Scroll to Top