Security

Ensuring your peace of mind

STMicroelectronics provides secure solutions equipped with features like secure boot, cryptographic accelerators, and hardware-based security to protect data and devices.

Our products are designed to meet industry standards and offer scalable security options for various applications

RS8104_PH_Newsbite_STM8CubeMX

STM8CubeMX: Choose Your MCU and Easily Configure It Thanks to This Intuitive Software

gyroscope_GK17a-scr

Sensing Where We Are

Airbag

PSI5 : The Simple Bus Interface Going Beyond Airbag Applications

Cloud-Connectable

Cloud-Connectable Discovery Kit Puts More Stuff On-Board for Fast IoT Development

Audio_Weaver_feb2017

STM32-AudioWeaver: Audio Development Tool

SPWF04 Wi-Fi module

SPWF04 : Low-Power Wi-Fi And Powerful MCU for MicroPython Applications

Screen Shot 2017-04-14 at 1.32.50 PM

ST Community: The Place to Get Answers, Share Ideas, and Know What’s Coming

RS7486_sc1845 (2)

Tutorial: 6LoWPAN, Step-by-Step Guide to Creating a Network and Sending Data to the Internet

RS7486_sc1845 (2)

FP-NET-6LPWIFI1 and FP-SNS-6LPNODE1: Function Packs Make Creating a 6LoWPAN Network Easy

ST25DV banner

ST25DV: Dual interface NFC tags

48 V Direct chipset

48 V Direct Converters : A Unique Solution To Modern Motherboards And Data Centers

STSPIN32F0 is ideal for Motion Control

STSPIN32F0: Integrated Solution for Three-Phase BLDC motors

WirelessCharging

Wireless Charging Made Easy with the STWLC33

SPC58_subfamily_mod

Securing the Connected Vehicle with the SPC58

L5963

L5963 : All-in-One Solution To Power In-Car USB Ports and Hubs

eDesignSuite

eDesignSuite: ST and Würth Bring More than Just Transformers

Scroll to Top