Discover Drone Zone And How It Can Help You Build Your First Drone

maxresdefault 1

Today the Drone Zone in our community is live.

We’ve created this community for Drone application enthusiasts, developers, makers, universities, research institutes, and engineers; if you love drones, this is a great place for you!

Here we encourage everybody who joins the community to post their questions and share their experiences using photos, videos and any other Drone-application-related material based on ST devices or evaluation boards. This info and expertise sharing will help you — and others —  make progress with your projects.

Do you want to know how to “Build and Fly Your Own Drone with ST’s First Controller Unit?”

Welcome to the Drone Zone: start here!

If you are approaching Drone design for the first time and are looking for a simpler project to start on and customize, you’ll find everything you need already in the Drone Zone:

  • FCU STEVAL-FCU001V1 evaluation board:
    STEVAL-FCU001V1
    A picture of the STEVAL-FCU001V1.

    MicroElectroMechanical Systems (MEMS) are at the heart of flight controller units since they track the drone’s movements. The current firmware of the STEVAL-FCU001V1 relies on ST’s 3-axis accelerometer and 3-axis gyroscope LSM6DSL Inertial measurement unit, the same component found in step counters and virtual-reality headsets, among many others. The STEVAL-FCU001V1 also includes the LPS22HD, the best pressure sensor ever put on a drone thanks to its vertical resolution of 8 cm. (3 in.) and its acquisition rate of 200 Hz. The unit also uses the LIS2MDL magnetometer. This design flexibility is also a result of the STM32F401CC microcontroller (MCU) that drives the entire board. The reason ST chose this component was to make developers’ tasks more manageable.

  • Open source FW project for STM32 and source code of Android app for BLE remote control:

    ST provides the board’s firmware on GitHub and has opened the entire source code to encourage students, engineers, and enthusiasts to modify it and share their ingenuity.

  • 30A ESC STEVAL-ESC001V1 evaluation board:
    en.steval esc001v1 image
    A picture of the STEVAL-ESC001-V1

    The STEVAL-ESC001V1 electronic speed controllers (ESC) reference design for drones fits entry-level commercial drone designs and drives any three-phase brushless (or PMSM) motor running off 6S LiPo battery packs, or any equivalent DC supply, up to 30 A peak current.The easy-to-use STEVAL-ESC001V1 gets you spinning a motor and its propeller in minutes thanks to a complete pre-configured firmware package (STSW-ESC001V1) implementing a sensorless Field Oriented Controlled algorithm with 3-shunt current reading, speed control, and full active braking.

  • More experienced motor-control-experienced engineers can find a firmware project based on a Vector Control algorithm HERE.
Scroll to Top