Update Zephyr 4.5.0: Expanding interface support, now compatible with 26 new development boards November 5, 2026
STM32G5: The most secure mixed-signal STM32 MCU supports PQC to future-proof designs against regulations November 3, 2026
STM32G5: 2x the performance, unprecedented peripherals – our new flagship mixed-signal MCU for digital power and motor control November 3, 2026
STM32H7P: the 1st Cortex-M7 with ST’s Neural-ART NPU and a Hardware Signal Processor, with no price increase November 3, 2026
Rust MEMS drivers: 3 reasons to try and adopt our new sensor drivers written in Rust October 27, 2026
TouchGFX 4.27: Hybrid double buffering or how to shorten render times by 50% thanks to a new framebuffer strategy October 14, 2026
STSPIN9P: ST’s first 75 V high-current motor drivers with low RDS(on) is so small it helps grow new applications October 1, 2026
ST25DA-C and ST MatterConnect, the 1st silicon vendor to streamline Matter certificate generation, injection, and delivery September 17, 2026
Smart power distribution in cars, it’s much more than a numbers game, it’s how the future takes shape September 9, 2026
STM32CubeProgrammer 2.23: From Linux CLI to new security features, it’s about doing more while eliminating friction July 28, 2026
GANSPIN611 and GANSPIN612: The 1st GAN motor drivers by ST are so efficient that they will “blow your mind” (at least your hair!) July 27, 2026
Update: 800 V HVDC for AI data centers thanks to 6 kW, 12kW, and 20 kW power delivery boards June 29, 2026
Update: New ST54M and PQC, Everything you wanted to know about post-quantum cryptography but were afraid to ask June 24, 2026
SLLIMM Compact: 32% smaller while beating efficiency records, this new IPM is shaping the next generation of appliances June 23, 2026
VL53L9: 1st 3D ToF LiDAR sensor with 2.3K zones and flood illumination, creating 3D depth maps was never this accessible June 22, 2026
IIS3DWB10IS, the 1st digital vibration sensor with 10 kHz bandwidth to enable new era for predictive maintenance June 3, 2026
MASTERGAN6 and MASTERGAN7 help democratize GaN power devices thanks to integrated LDOs and new dedicated pins June 1, 2026
ST64UWB, the first 802.15.4ab device with narrowband assistance for 8x more range and entirely new radar applications May 4, 2026
VD55G4 & VD65G4: The most “talkative” ST image sensors give engineers a picture and “a thousand words” (aka statistics) April 28, 2026
Update: ST67W611M1, The best Wi-Fi/Bluetooth/Matter combo for STM32 unlocks new IoT potential April 20, 2026
STPMIC1L and STPMIC2L: tailoring the number of power rails to make microprocessors more accessible March 26, 2026
Update: Release the full potential of the STM32C5 MCU with our upgraded STM32Cube ecosystem March 23, 2026
MIS2DU12: The smallest ST accelerometer for medical implantable systems now with a 0.47 µA ultra-low-power mode March 19, 2026
Update: VIPERGAN50W, VIPERGAN65W, and VIPERGAN100W(B), 4 devices and up to 100 W of output power to continue GaN’s democratization March 11, 2026
Audio over Ethernet: how Stellar G6 is replacing dedicated audio cables with a single Ethernet backbone March 11, 2026
Update: PIC100 or ST’s 1st silicon photonics technology offers performance, efficiency, and a vision of what the future looks like in data centers March 9, 2026
Update: STM32U3B5/C5 with 2 MB of Flash and HSP, The 1st ULP STM32 to run AI without batteries March 3, 2026
HSP: The new hardware accelerator that transforms an ultra-low-power STM32U3 into an AI machine March 3, 2026
ST87M01: 1st all-in-one NB-IoT, GNSS and Wi Fi positioning module for asset tracking and smart labels March 2, 2026
STM32Cube AI Studio: new UI, more intuitive UX, additional power user features, how 7 years transformed the creation of AI at the edge February 10, 2026
Stellar P3E, 1st automotive MCU with an Neural-ART and the beginning of the democratization of AI in cars February 10, 2026
DCP0606Y: 10 µA, ST’s 1st 6 V, 6 A auto-grade stepdown converter breaks quiescent current records February 2, 2026
STUSB4531: 1st USB PD 3.2 sink controller with hybrid mode to easily support new applications January 22, 2026
STM32MP21x: It’s never been more cost-effective or more straightforward to create industrial applications with cameras January 5, 2026
SiP: Overcoming 2 common manufacturing challenges behind System-in-Package technology and be part of the movement December 17, 2025
20 Years of EEPROM Leadership: Why It Still Matters, Why It’s Needed, and Where It’s Heading December 16, 2025
STEVAL-ROBKIT1: A 1st robotics eval kit for some, but a stepping stone to embedded systems for many December 9, 2025
AEK-AUD-C1D9031, the 1st all-in-one AVAS board with an SPC58 MCU and a FDA903D power amplifier to make audio more accessible December 2, 2025
Update: LSM6DSV320X, 1st sensor to combine low-g and high-g accelerometers on the same die can detect up to ±320 g! November 25, 2025
STM32C0, TouchGFX, and a knob display show why entry-level graphics are showing up everywhere November 18, 2025
STM32 AI Model Zoo, the largest collection of AI models for MCUs now supports PyTorch November 18, 2025
STM32V8, The 1st 18-nm Cortex-M85 with PCM exceeds 5,000 points in CoreMark, A new general-purpose flagship with AI in mind November 18, 2025
ISM6HG256X and IIS2DULPX: new industrial sensors with ML core, high-g accelerometer, and ultra-low power consumption November 6, 2025
Update: Join the webinar after the technical deep dive into ST’s new 5MP CMOS image sensors November 5, 2025
Traction Inverter: Keys to understanding the inverter, the traction, and why X-in-1 solutions are increasingly popular October 28, 2025
ST AIoT Craft 1.2, the first cloud solution for ST’s Machine Learning Core improves sharing and shares new improvements October 7, 2025
OBC: The 3 challenges plaguing modern on-board chargers and how a whitepaper points to the solutions September 29, 2025
Intelligent Power Switches (IPS): The only way to do right by them is to have a holistic approach September 25, 2025
X-CUBE-PQC: Why post-quantum cryptography matters already and how STM32 embedded systems are ready for future attacks July 31, 2025
X-LINUX-QT and how collaboration brings longevity, performance, and accessibility to UIs on STM32 MPUs June 26, 2025
5th Gen Human Presence Detection (HPD), an ST turn-key solution with the VL53L8CP multi-zone ToF sensor and AI June 17, 2025
AEK-MOT: 2 new challenges facing motor control applications in cars and what we are doing to address them June 9, 2025