Industrial

Making factories, energy and buildings smarter

Industrial applications rely on automation, edge AI and efficient power to raise productivity and reduce downtime. We help engineers build motor drives, robots, PLCs, energy systems and smart buildings that are more precise, more reliable and more sustainable.

8002867_Kai_UpperBody_Image_001

VB1943 and robotics: When AI is in the eye (or CMOS sensor) of the beholder

GANSPIN1102 and GANSPIN1105, our smallest 100 V GaN motor drivers opened the way for designs previously impossible

GANSPIN1102 and GANSPIN1105, our smallest 100 V GaN motor drivers opened the way for designs previously impossible

STM32G5: The most secure mixed-signal STM32 MCU supports PQC to future-proof designs against regulations

STM32G5: The most secure mixed-signal STM32 MCU supports PQC to future-proof designs against regulations

STM32G5: 2x the performance, unprecedented peripherals – our new flagship mixed-signal MCU for digital power and motor control

STM32G5: 2x the performance, unprecedented peripherals – our new flagship mixed-signal MCU for digital power and motor control

STM32H7P: the 1st Cortex-M7 with ST’s Neural-ART NPU and a Hardware Signal Processor, with no price increase

STM32H7P: the 1st Cortex-M7 with ST’s Neural-ART NPU and a Hardware Signal Processor, with no price increase

STSPIN9P: ST’s first 75 V high-current motor drivers with low RDS(on) is so small it helps grow new applications

STSPIN9P: ST’s first 75 V high-current motor drivers with low RDS(on) is so small it helps grow new applications

STM32Cube AI Studio AI Everywhere hero image

Update: Physical AI now with functional safety, ST sensors, a robotics platform, and innovations through collaboration

humanoid robot

Humanoid robots: automation built from the sensors up

cobots

Collaborative robots: why factories are now built around people

GANSPIN611 and GANSPIN612: The 1st GAN motor drivers by ST are so efficient that they will “blow your mind” (at least your hair!)

GANSPIN611 and GANSPIN612: The 1st GAN motor drivers by ST are so efficient that they will “blow your mind” (at least your hair!)

SLLIMM Compact: 32% smaller while beating efficiency records, this new IPM is shaping the next generation of appliances

SLLIMM Compact: 32% smaller while beating efficiency records, this new IPM is shaping the next generation of appliances

IIS3DWB10IS

IIS3DWB10IS, the 1st digital vibration sensor with 10 kHz bandwidth to enable new era for predictive maintenance

TSC240: the current sense amplifier with the lowest offset drift in the industry

TSC240: the current sense amplifier with the lowest offset drift in the industry

STM32C5 hero banner with man and woman

Update: Release the full potential of the STM32C5 MCU with our upgraded STM32Cube ecosystem

medical MIS2DU12

MIS2DU12: The smallest ST accelerometer for medical implantable systems now with a 0.47 µA ultra-low-power mode

Update: VIPERGAN50W, VIPERGAN65W, and VIPERGAN100W(B), 4 devices and up to 100 W of output power to continue GaN’s democratization

Update: VIPERGAN50W, VIPERGAN65W, and VIPERGAN100W(B), 4 devices and up to 100 W of output power to continue GaN’s democratization

Scroll to Top